Philips Emergency Light LED Twin-head Pro

Stand-alone 3 hours compliant emergency lighting Twin-head Pro

Products

Product family information

Description

Safety is important for building owners, and therefore having proper emergency lighting in place is a major concern for them. The Emergency twin-head Pro EM120C offers an easy solution for stand-alone emergency lighting, with non-maintained mode and self-test function. The lithium battery (LiFePO4) has many advantages over nickel-based products, as it has a longer lifetime, better discharge behaviors, is produced in a more welfare friendly way and can be recycled.

Benefits

  • Welfare friendly solution versus nickel-based products as the battery can be recycled

  • Lithium based battery type provides longer lifetime, low self-discharge and high temperature tolerance.

Features

  • up to1300lm/IP65/IK07

  • Industrial formfactor for ROBUSTNESS

Applications

  • Office
  • Retail & Hospitality
  • Factory & Warehouse

Downloads

Leaflets

Family leaflet
Localized commercial leaflet Emergency Light LED Twin-head Pro en_SA pdf 308.0 kB

Visuals

Family-Photographs-Emergency Light LED Twin-head Pro
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-Emergency Light LED Twin-head Pro
Multiple assets - Software Plugins