Saudi Arabia - English

Philips Emergency Downlight, Recessed, 3 W, 3 W, D95 mm; H31 mm, 328 lm, 6500 K, IP20, ELP3h, Non-maintained

EM151B REC 3S OA/CO NM3 ELP WH IP20

Product Description

Recessed, D95 mm; H31 mm, Polycarbonate, White, Signal white (RAL9003), 328 lm, 3 W, 143 lm/W, 6500 K, 0.33, Open area or corridor optic, Clear, UV stabilized Polycarbonate cover, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class II, Push-in connector 2-pole, Emergency lighting 3 hours duration Pro version

Order code: 912401483506
Full order code: 871869979891800

Specifications

Lamp family code
-
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
No
Mounting
Recessed
Value ladder
Value
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 912401483506 en_SA pdf 213.9 kB

Brochures

Install instructions
Mounting instruction EM151B pdf 2.4 MB

Visuals

Product-Photographs-912401483506_EU
Multiple assets - Visuals
Product-Diagrams-912401483506_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - EM151B REC 3S OA/CO NM3 ELP WH IP20 zip 4.1 kB