Saudi Arabia - English

Philips SmartBright Pro Downlight gen2

Full cut out size, Full CCT Range, Full lumen output, Recessed Installation

Products

Product family information

Description

The SmartBright Pro Downlight comes offering reliable lighting performance with recessed installation, suitable for diversified applications. Full cut out size from D75 to D200, full CCT range covering 3000K, 4000K and 6500K, lumen output covers 400lm to 2000lm, eye comfort experience with low flicker lighting can attract you more with its elegant design.

Benefits

  • Recessed Installation

  • Elegant look & feel

Features

  • Cut out: D75, D100, D125, D150, D175, D200

  • 4 CCT: 3000K, 4000K and 6500K

Applications

  • Residential
  • Hospitality
  • Retail
  • Shopping mall
  • Hotels

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright Pro Downlight gen2 en_SA pdf 529.6 kB
Install instructions
Smartbright Pro Downlight gen2 pdf 4.6 MB

Visuals

Family-Photographs-SmartBright Pro Downlight gen2
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-SmartBright Pro Downlight gen2
Multiple assets - Software Plugins