Philips SmartBright CNG Downlight DN058

Multiple installation, different shape, full CCT, Full size range

Products

Product family information

Description

SmartBright CNG downlight series products offer reliable lighting performance with long lifetime and meet all the IEC safety regulation requirements. Products have multiple installation, including both recessed and surface mount. Products also have different shapes as options, round and square shape can meet different customer's requirement. Products have three CCT options with different cut out solutions. Products have no harm to eyes and give eyeconfort experience.

Benefits

  • Long lifetime 35khrs , PF0.5, 75lm/W efficacy and full range of 3 CCT and cut-off from D75/D100/D150/D200/D275.

  • Simple and simplify design

Features

  • cut out: D75-80/D90-100/D150/D200/D275

  • CCT: 3000K, 4000K, 6500K

Applications

  • Hotels
  • Shopping mall
  • Hospitality

Downloads

Leaflets

Family leaflet
Localized commercial leaflet SmartBright CNG Downlight DN058 en_SA pdf 996.6 kB

Visuals

Family-Photographs-SmartBright CNG Downlight DN058
Multiple assets - Visuals

Photometry and Lighting design

Family IES collection
SmartBright CNG Downlight DN058 zip 420.1 kB
Family IES collection
SmartBright CNG Downlight DN058 zip 124.5 kB