Philips LuxSpace square, recessed, Downlight, UltraEfficient, 12.8 W, 200x200 mm, 2200 lm, 4000 K, DALI, Interact Ready, UGR19, High-gloss reflector, VLC, IP20

DN572B LED20S/840UE DIA-VLC-E C WH

Product Description

Downlight, 200x200 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready visual light communicaton enabled external, Visible light communication, 2200 lm, 12.8 W, 173 lm/W, 4000 K, (0.38, 0.38) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100950
Full order code: 871869997079600

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505100950 en_SA pdf 458.8 kB

Brochures

Install instructions
LuxSpace Downlight Installation Instructions pdf 3.0 MB

Visuals

Product-Photographs-910505100950_EU
Multiple assets - Visuals
Product-Diagrams-910505100950_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN572B LED20S/840UE DIA-VLC-E C WH IES
Revit file
DN572B LED20S/840UE DIA-VLC-E C WH 910505100950 ZIP
Dialux
ULD File - DN572B LED20S/840UE DIA-VLC-E C WH ULD
Relux
ROLF File - DN572B LED20S/840UE DIA-VLC-E C WH ROLFZ
LDT
LDT File - DN572B LED20S/840UE DIA-VLC-E C WH LDT