Saudi Arabia - English

Philips LuxSpace square, recessed, Downlight, UltraEfficient, 13 W, 200x200 mm, 2200 lm, 4000 K, UGR19, High-gloss reflector, IP20

DN572B LED20S/840UE PSU-E C WH

Product Description

Downlight, 200x200 mm, Aluminum die cast, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2200 lm, 13 W, 172 lm/W, 4000 K, (0.38, 0.38) SDCM <2, UGR19, High-gloss reflector, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector and pull relief

Order code: 910505100948
Full order code: 871869997077200

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505100948 en_SA pdf 343.4 kB

Brochures

Install instructions
LuxSpace Downlight Installation Instructions pdf 3.0 MB

Visuals

Product-Photographs-910505100948_EU
Multiple assets - Visuals
Product-Diagrams-910505100948_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN572B LED20S/840UE PSU-E C WH IES
Revit file
DN572B LED20S/840UE PSU-E C WH 910505100948 ZIP
Dialux
ULD File - DN572B LED20S/840UE PSU-E C WH ULD
Relux
ROLF File - DN572B LED20S/840UE PSU-E C WH ROLFZ
LDT
LDT File - DN572B LED20S/840UE PSU-E C WH LDT