Saudi Arabia - English

Philips LuxSpace Pro

LuxSpace Pro – high efficiency, visual comfort and a stylish design

Products

DN596B LED80/830 P62PSU D200 WB G2
DN596B LED80/830 P62PSU D200 WB G2
911401500044
DN596B LED80/840 P62PSU D200 WB G2
DN596B LED80/840 P62PSU D200 WB G2
911401500144
DN596B LED80/830 P59PSD D200 VWB-M G2
DN596B LED80/830 P59PSD D200 VWB-M G2
911401500244
DN596B LED80/840 P59PSD D200 VWB-M G2
DN596B LED80/840 P59PSD D200 VWB-M G2
911401500344
DN596B LED80/830 P59PSD D200 WB G2
DN596B LED80/830 P59PSD D200 WB G2
911401500444
DN596B LED80/840 P59PSD D200 WB G2
DN596B LED80/840 P59PSD D200 WB G2
911401500544
DN591B LED19/830 P13PSU D200 VWB-M G2
DN591B LED19/830 P13PSU D200 VWB-M G2
911401500644
DN591B LED19/840 P13PSU D200 VWB-M G2
DN591B LED19/840 P13PSU D200 VWB-M G2
911401500744

Product family information

Description

Philips LuxSpace Pro builds on the LuxSpace family’s reputation for superb performance, extremely low energy use, high visual comfort and appearance design. This next generation of reliable LED downlights comes in an elegant design with a deep, recessed architecture and increased reflector depth to highlight the smallest of details. LuxSpace Pro is also a shining example of versatility. This energy-saving LED downlight is available in a comprehensive range of configurations from 450 to 8,000 lumen, 3inch to 8inch, with the option to choose fixed, dimmable, or Interact Ready variants. This makes LuxSpace Pro the perfect ‘mix and match’ solution for potentially broad and extended applications that require different lighting ambiances, with one cohesive luminaire look and feel.

Benefits

  • Energy-efficient LED

  • Creates a gentle, natural light, ensuring visual comfort

Features

  • Best-in-class efficacy with up to 170lm/W

  • Deep recessed architecture with increased reflector depth

Applications

  • Retail
  • Offices
  • Hospitals and Care Centers
  • Hospitality
  • Airports
  • Exhibition Center

Downloads

Leaflets

Family leaflet
Localized commercial leaflet LuxSpace Pro en_SA pdf 686.0 kB
Install instructions
LuxSpace Pro pdf 832.9 kB

Visuals

Family-Photographs-LuxSpace Pro
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-LuxSpace Pro
Multiple assets - Software Plugins
Family IES collection
LuxSpace Pro zip 87.3 kB