Philips LuxSpace Compact, recessed, Downlight, UltraEfficient, 10.8 W, D200 mm, 2000 lm, 4000 K, UGR19, High-gloss reflector, Opal, IP20/54

DN610B 20S/840UE PSU-E C WH PGO

Product Description

Downlight, D200 mm, Plastic, White, Recessed, Power supply unit external (On/Off), 2000 lm, 10.8 W, 185 lm/W, 4000 K, (0.38,0.38), UGR19, High-gloss reflector, Opal, Glass, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK03 | 0.3 J, Safety class II

Order code: 910505104694
Full order code: 872016983581800

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104694 en_SA pdf 231.2 kB

Brochures

Install instructions
LuxSpace Compact Recessed Installation Instructions pdf 1.7 MB

Visuals

Product-Photographs-910505104694_EU
Multiple assets - Visuals
Product-Diagrams-910505104694_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN610B 20S/840UE PSU-E C WH PGO IES
Revit file
DN610B 20S/840UE PSU-E C WH PGO 910505104694 ZIP
Dialux
ULD File - DN610B 20S/840UE PSU-E C WH PGO ULD
Relux
ROLF File - DN610B 20S/840UE PSU-E C WH PGO ROLFZ
LDT
LDT File - DN610B 20S/840UE PSU-E C WH PGO LDT