Philips Ledinaire SlimDownlight, Surface-mounted, 12 W, D175 mm, 1200 lm, 4000 K, Beam angle 110°, White, IP20/40

DN065C G4 LED12/840 12W 220-240V 6-D175

Product Description

Surface-mounted, D175 mm, Metal–Plastic, White, Power supply unit (On/Off), 1200 lm, 12 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM≤5, Beam angle 110°, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Screw connection block 2-pole

Order code: 929003251632
Full order code: 871951446449000

Specifications

Light source replaceable
No
Driver included
Yes
Light source engine type
LED
Lighting Technology
LED
Mounting
Surface
Value ladder
Value
Warranty period
3 years

Downloads

Leaflets

Dismantle Instructions
Dismantle Instructions pdf 848.5 kB
Product leaflet
Localized commercial leaflet 929003251632 en_SA pdf 560.2 kB

Brochures

Install instructions
Installation Instructions pdf 546.6 kB

Visuals

Product-Photographs-929003251632_EU
Multiple assets - Visuals
Product-Diagrams-929003251632_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN065C G4 LED12/840 12W 220-240V 6-D175 ies 669 B

Other

Environmental product declaration
EPD-Philips-DN065C-G4-LED12-840-12W-220-240V-6-D175-929003251632 pdf 607.8 kB