Philips GreenUp deep recessed downlight G2, 16.5 W, 2000 lm, 4000 K, Diffused lens optic, IP20 | Finger-protected

Product Description

Philips GreenUp deep recessed downlight G2, 16.5 W, 2000 lm, 4000 K, Diffused lens optic, IP20 | Finger-protected

Order code: 911401564943
Full order code: 692382867615599

Specifications

Driver included
Yes
Light source engine type
LED
Value ladder
Value

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401564943 en_SA pdf 188.9 kB

Visuals

Product-Photographs-911401564943_EU
Multiple assets - Visuals
Product-Diagrams-911401564943_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN035B D150 LED20/840 PSU WH G2 ies 22.7 kB