Philips GreenSpace, downlight, 13.3 W, D200 mm, 1800 lm, 3000 K, UGR19, High-gloss reflector, IP20
DN471B LED20S/830 PSU-E C WH P
Product Description
downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 1800 lm, 13.3 W, 137 lm/W, 3000 K, (0.43, 0.40) SDCM<3, UGR19, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Lamp family code LED20S [LED Module, system flux 2000 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Mounting Recessed
- Value ladder Specification
- Warranty period 5 years