Philips GreenSpace, 3D printed, 13.5 W, D150 mm, 2100 lm, 4000 K, High-gloss reflector, Clear, IP20
DN500B 20S/840 PSU-E C GR
Product Description
D150 mm, Plastic, Gray, Recessed, Power supply unit (On/Off), 2100 lm, 13.5 W, 157 lm/W, 4000 K, (0.38, 0.38) SDCM <3, High-gloss mirror, High-gloss reflector, Clear, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years