Philips GreenSpace, 3D printed, 13.5 W, D150 mm, 1950 lm, 3000 K, High-gloss reflector, Clear, IP20
DN500B 20S/830 PSU-E C WH
Product Description
D150 mm, Plastic, Gray, Recessed, Power supply unit (On/Off), 1950 lm, 13.5 W, 146 lm/W, 3000 K, (0.38, 0.38) SDCM <3, High-gloss mirror, High-gloss reflector, Clear, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II
Specifications
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years