Philips GreenSpace Slim Downlight G2, 10 W, 1150 lm, 3000 K, 4000 K, Wireless, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)

Product Description

Philips GreenSpace Slim Downlight G2, 10 W, 1150 lm, 3000 K, 4000 K, Wireless, Beam angle 90°, Symmetrical, Textured, IP20(IP44 front)

Order code: 911401895787
Full order code: 872110331710099

Specifications

Number of gear units
1 unit
Gear
EB [Electronic]
Driver included
Yes
Light source engine type
LED
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401895787 en_SA pdf 251.5 kB

Visuals

Product-Photographs-911401895787_EU
Multiple assets - Visuals
Product-Diagrams-911401895787_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN150X LED11S/830_840 WIA WH G2 ies 1.1 kB