Overview
Specifications
Downloads
Where to buy
Home
Products
Indoor luminaires
Downlights
Greenspace Flex
RS378Z M43 D55 R-R AJ D
Back to family
Back to Pioneers of Light
Greenspace Flex
Philips Accessory, Greenspace Flex
Product Description
Philips Accessory, Greenspace Flex
Order code:
911401547571
Full order code:
911401547571
Specifications
Expand all
General Information
Value ladder
Performance
Mechanical and Housing
Overall height
39 mm
Overall diameter
63 mm
Material
Aluminum
Ingress protection code
IP20 [Finger-protected]
Mech. impact protection code
IK04 [0.5 J standard plus]
Accessory color
White
Net Weight (Piece)
0.050 kg
Approval and Application
CE mark
No
Product Data
Order product name
RS378Z M43 D55 R-R AJ D
Full product name
RS378Z M43 D55 R-R AJ D
Full product code
911401547571
Order code
911401547571
Material Nr. (12NC)
911401547571
Numerator - Quantity Per Pack
1
Numerator - Packs per outer box
100
Installation diagrams
Accessory - Greenspace Flex
download
Downloads
Leaflets
Product leaflet
Localized commercial leaflet 911401547571 en_SA
pdf 353.2 kB
Visuals
Product-Photographs-911401547571_EU
Multiple assets
Product-Diagrams-911401547571_EU
Multiple assets