Philips External Slim Downlight DL252, 24 W, 2000 lm, 4000 K, Wide beam, White

DL252 G2 SF SQ LED 2000 40K 24W 11" WV

Product Description

Metal, White, Power supply unit (On/Off), 2000 lm, 24 W, 83.00 lm/W, 4000 K, (0.380, 0.380) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole

Order code: 929002636501
Full order code: 871869974919400

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Nominal lifetime
25,000 hour(s)
Switching Cycle
12,500
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002636501 en_SA pdf 740.6 kB

Visuals

Product-Photographs-929002636501_EU
Multiple assets - Visuals
Product-Diagrams-929002636501_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DL252 G2 SF SQ LED 2000 40K 24W 11" WV ies 1.5 kB