Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 508.4 kB
Product-Photographs-929002636201_EU ZIP
Product-Diagrams-929002636201_EU ZIP
Product Description
Metal, White, Power supply unit (On/Off), 2000 lm, 24 W, 83.00 lm/W, 4000 K, (0.380, 0.380) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole
Dimension Drawing (without table) - DL252 G2 SF RD LED 2000 40K 24W 11" WV
General uniform lighting - DL252 G2 SF RD LED 2000 40K 24W 11" WV
Light Distribution Diagram - DL252 G2 SF RD LED 2000 40K 24W 11" WV