Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 528.2 kB
Product-Photographs-929002634901_EU ZIP
Product-Diagrams-929002634901_EU ZIP
Product Description
Metal, White, Power supply unit (On/Off), 900 lm, 12 W, 75.00 lm/W, 3000 K, (0.440, 0.403) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole
Dimension Drawing (without table) - DL252 G2 SF RD LED 900 30K 12W 6" WV
General uniform lighting - DL252 G2 SF RD LED 900 30K 12W 6" WV
Light Distribution Diagram - DL252 G2 SF RD LED 900 30K 12W 6" WV
L70B-50 25K-LED