Philips External Slim Downlight DL252, 24 W, 2000 lm, 6500 K, Beam angle 110°, White

DL252 G2 R SQ LED 2000 65K 24W 11" WV

Product Description

Aluminum, White, Power supply unit (On/Off), 2000 lm, 24 W, 83.00 lm/W, 6500 K, (0.3130,, 0.3370) 6 SDCM, Beam angle 110°, Frosted, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002346501
Full order code: 871869974885200

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Nominal lifetime
25,000 hour(s)
Switching Cycle
12,500
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002346501 en_SA pdf 756.3 kB

Visuals

Product-Photographs-929002346501_EU
Multiple assets - Visuals
Product-Diagrams-929002346501_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DL252 G2 R SQ LED 2000 65K 24W 11" WV ies 2.5 kB