Philips External Slim Downlight DL252, 6 W, 400 lm, 6500 K, Beam angle 110°, White

DL252 G2 R SQ LED 400 65K 6W 4" WV

Product Description

Aluminum, White, Power supply unit (On/Off), 400 lm, 6 W, 66.00 lm/W, 6500 K, (0.3130,, 0.3370) 6 SDCM, Beam angle 110°, Frosted, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires

Order code: 929002345901
Full order code: 871869974873900

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Nominal lifetime
25,000 hour(s)
Switching Cycle
12,500
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002345901 en_SA pdf 759.0 kB

Visuals

Product-Photographs-929002345901_EU
Multiple assets - Visuals
Product-Diagrams-929002345901_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DL252 G2 R SQ LED 400 65K 6W 4" WV ies 2.5 kB

Other

Environmental product declaration
EPD-Philips-DL252-G2-DL252-Ref-929002345701 pdf 746.1 kB