Product leaflet pdf 586.4 kB
Product-Photographs-929002345601_EU ZIP
Product-Diagrams-929002345601_EU ZIP
Product Description
Aluminum, White, Power supply unit (On/Off), 400 lm, 6 W, 66.00 lm/W, 6500 K, (0.3130,, 0.3370) 6 SDCM, Beam angle 110°, Frosted, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Flying leads/wires
Dimension Drawing (without table) - DL252 G2 R Rd LED 400 65K 6W 4" WV
General uniform lighting - DL252 G2 R Rd LED 400 65K 6W 4" WV
Light Distribution Diagram - DL252 G2 R Rd LED 400 65K 6W 4" WV
L70B-50 25K-LED