Product leaflet pdf 765.5 kB
Product-Photographs-929002322901_EU ZIP
Product-Diagrams-929002322901_EU ZIP
Product Description
Metal, White, Power supply unit (On/Off), 900 lm, 12 W, 75.00 lm/W, 4000 K, (0.380, 0.380) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole
Dimension Drawing (without table) - DL252 G2 R SQ LED 900 40K 12W 6" WV 1pk
Light Distribution Diagram - DL252 G2 R SQ LED 900 40K 12W 6" WV 1pk
General uniform lighting - DL252 G2 R SQ LED 900 40K 12W 6" WV 1pk
L70B-50 25K-LED