Philips External Slim Downlight DL252, 12 W, 900 lm, 4000 K, Wide beam, White

DL252 G2 R Rd LED 900 40K 12W 6" WV 1pk

Product Description

Metal, White, Power supply unit (On/Off), 900 lm, 12 W, 75.00 lm/W, 4000 K, (0.380, 0.380) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole

Order code: 929002322601
Full order code: 871869973430500

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Nominal lifetime
25,000 hour(s)
Switching Cycle
12,500
Lighting Technology
LED
Warranty period
1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002322601 en_SA pdf 538.3 kB

Visuals

Product-Photographs-929002322601_EU
Multiple assets - Visuals
Product-Diagrams-929002322601_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DL252 G2 R Rd LED 900 40K 12W 6" WV 1pk ies 2.5 kB

Other

Environmental product declaration
EPD-Philips-DL252-G2-DL252-Ref-929002345701 pdf 746.1 kB