Readily available online
Product leaflet pdf 756.8 kB
Product-Photographs-929002322201_EU ZIP
Product-Diagrams-929002322201_EU ZIP
Product Description
Metal, White, Power supply unit (On/Off), 1300 lm, 18 W, 72.00 lm/W, 3000 K, (0.440, 0.403) <6, Wide beam, Matte, Polypropylene, IP20 | Finger-protected, IK01 | 0.15 J, Safety class II, Connection unit 2-pole
Dimension Drawing (without table) - DL252 G2 R SQ LED 1300 30K 18W 8" WV 1pk
Light Distribution Diagram - DL252 G2 R SQ LED 1300 30K 18W 8" WV 1pk
General uniform lighting - DL252 G2 R SQ LED 1300 30K 18W 8" WV 1pk
L70B-50 25K-LED