Philips Essential SmartBright LED Downlight, 15 W, 1600 lm, 6500 K, Beam angle 110°, White

DN027C G3 LED15/CW 15W 220-240V D200

Product Description

Metal–Plastic, White, Power supply unit (On/Off), 1600 lm, 15 W, 106.00 lm/W, 6500 K, (IEC6500K, 0.313, 0.337) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II

Order code: 929002676538
Full order code: 871951435115800

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Lighting Technology
LED
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002676538 en_SA pdf 279.8 kB

Visuals

Product-Photographs-929002676538_EU
Multiple assets - Visuals
Product-Diagrams-929002676538_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN027C G3 LED15/CW 15W 220-240V D200 ies 661 B