Product leaflet pdf 279.6 kB
Product-Photographs-929002676138_EU ZIP
Product-Diagrams-929002676138_EU ZIP
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 1300 lm, 12 W, 108.00 lm/W, 4000 K, (IEC4000K, 0.38, 0.38) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Dimension Drawing (without table) - DN027C G3 LED12/NW 12W 220-240V D175
General uniform lighting - DN027C G3 LED12/NW 12W 220-240V D175
Light Distribution Diagram - DN027C G3 LED12/NW 12W 220-240V D175