Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 281.6 kB
Product-Photographs-929002675238_EU ZIP
Product-Diagrams-929002675238_EU ZIP
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 950 lm, 9 W, 105.00 lm/W, 4000 K, (IEC4000K, 0.38, 0.38) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Dimension Drawing (without table) - DN027B G3 LED9/NW 9W 220-240V L125 SQ
Light Distribution Diagram - DN027B G3 LED9/NW 9W 220-240V L125 SQ
General uniform lighting - DN027B G3 LED9/NW 9W 220-240V L125 SQ