Product leaflet pdf 280.0 kB
Product-Photographs-929002674038_EU ZIP
Product-Diagrams-929002674038_EU ZIP
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 1600 lm, 15 W, 106.00 lm/W, 4000 K, (IEC4000K, 0.38, 0.38) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Dimension Drawing (without table) - DN027B G3 LED15/NW 15W 220-240 D175 RD
Light Distribution Diagram - DN027B G3 LED15/NW 15W 220-240 D175 RD
General uniform lighting - DN027B G3 LED15/NW 15W 220-240 D175 RD