Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 280.2 kB
Product-Photographs-929002673938_EU ZIP
Product-Diagrams-929002673938_EU ZIP
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 1500 lm, 15 W, 100.00 lm/W, 3000 K, (IEC3000K, 0.44, 0.403) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Dimension Drawing (without table) - DN027B G3 LED15/WW 15W 220-240 D175 RD
General uniform lighting - DN027B G3 LED15/WW 15W 220-240 D175 RD
Light Distribution Diagram - DN027B G3 LED15/WW 15W 220-240 D175 RD