Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 305.4 kB
Install instructions pdf 581.5 kB
Product-Photographs-929002673338_EU ZIP
Product-Diagrams-929002673338_EU ZIP
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 1200 lm, 12 W, 100.00 lm/W, 3000 K, (IEC3000K, 0.44, 0.403) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Dimension Drawing (without table) - DN027B G3 LED12/WW 12W 220-240V D150 RD
Light Distribution Diagram - DN027B G3 LED12/WW 12W 220-240V D150 RD
General uniform lighting - DN027B G3 LED12/WW 12W 220-240V D150 RD