Be the first!
Get the latest news and updates – subscribe to our newsletter!
Lighting designers and engineers
System integrators
Installers and wholesalers
Green Switch Calculator
Customer stories
Contact
Careers
News and events
Only available in store
Product leaflet pdf 304.9 kB
Install instructions pdf 581.5 kB
Product-Photographs-929002672238_EU ZIP
Product-Diagrams-929002672238_EU ZIP
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 600 lm, 6 W, 100.00 lm/W, 4000 K, (IEC4000K, 0.38, 0.38) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Dimension Drawing (without table) - DN027B G3 LED6/NW 6W 220-240V D100 RD
General uniform lighting - DN027B G3 LED6/NW 6W 220-240V D100 RD
Light Distribution Diagram - DN027B G3 LED6/NW 6W 220-240V D100 RD