Product leaflet pdf 278.5 kB
Product-Photographs-929002671738_EU ZIP
Product-Diagrams-929002671738_EU ZIP
Product Description
Metal–Plastic, White, Power supply unit (On/Off), 600 lm, 6 W, 100.00 lm/W, 6500 K, (IEC6500K, 0.313, 0.337) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II
Dimension Drawing (without table) - DN027B G3 LED6/CW 6W 220-240V D90 RD
Light Distribution Diagram - DN027B G3 LED6/CW 6W 220-240V D90 RD
General uniform lighting - DN027B G3 LED6/CW 6W 220-240V D90 RD