Philips Essential SmartBright LED Downlight, 6 W, 600 lm, 3000 K, Beam angle 110°, White

DN027B G3 LED6/WW 6W 220-240V D90 RD

Product Description

Metal–Plastic, White, Power supply unit (On/Off), 600 lm, 6 W, 100.00 lm/W, 3000 K, (IEC3000K, 0.44, 0.403) <5SDCM, Beam angle 110°, Matte, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II

Order code: 929002671538
Full order code: 871951434550800

Specifications

Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Lighting Technology
LED
Warranty period
3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002671538 en_SA pdf 278.6 kB

Visuals

Product-Photographs-929002671538_EU
Multiple assets - Visuals
Product-Diagrams-929002671538_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN027B G3 LED6/WW 6W 220-240V D90 RD ies 708 B