Saudi Arabia - English

Philips CoreLine SlimDownlight, All-in, 18 W, D205 mm, 2000 lm, 2100 lm, 3000 K, 4000 K, DALI, Textured, IP20/44, EL-ready

DN145B LED20S/830_840 PSD WH

Product Description

D205 mm, Aluminum die-cast, White, Signal white (RAL9003), Recessed, Power supply unit with DALI interface external, All-in, Multi Color Temperature, 2000 lm, 2100 lm, 18 W, 117 lm/W, 111 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM<3; (0.38,0.38) SDCM<3, Beam angle 90°, Symmetrical, Textured, Polycarbonate, IP20(IP44 front), IK03 | 0.3 J, Safety class II, Push-in connector 8-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401894787
Full order code: 872110331700199

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Mounting
Recessed
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401894787 en_SA pdf 711.0 kB

Brochures

Install instructions
Installation instruction fo CoreLine slim-downlight pdf 3.6 MB

Visuals

Product-Photographs-911401894787_EU
Multiple assets - Visuals
Product-Diagrams-911401894787_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN145B LED20S/830_840 PSD WH IES
Revit file
DN145B LED20S/830_840 PSD WH 911401894787 ZIP
Dialux
ULD File - DN145B LED20S/830_840 PSD WH ULD
Relux
ROLF File - DN145B LED20S/830_840 PSD WH ROLFZ
LDT
LDT File - DN145B LED20S/830_840 PSD WH LDT