Saudi Arabia - English

Philips CoreLine SlimDownlight, All-in, 9.5 W, D155, 1080 lm, 1150 lm, 3000 K, 4000 K, Textured, IP20/44, EL-ready

DN145B LED10S/830_840 PSU WH

Product Description

D155, Aluminum die-cast, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), All-in, Multi Color Temperature, 1080 lm, 1150 lm, 9.5 W, 120 lm/W, 114 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM<3; (0.38,0.38) SDCM<3, Beam angle 90°, Symmetrical, Textured, Polycarbonate, IP20(IP44 front), IK03 | 0.3 J, Safety class II, Push-in connector 6-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401816185
Full order code: 872016950041999

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Mounting
Recessed
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401816185 en_SA pdf 579.8 kB

Brochures

Install instructions
Installation instruction fo CoreLine slim-downlight pdf 3.6 MB

Visuals

Product-Photographs-911401816185_EU
Multiple assets - Visuals
Product-Diagrams-911401816185_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN145B LED10S/830_840 PSU WH IES
Revit file
DN145B LED10S/830_840 PSU WH 911401816185 ZIP
Dialux
ULD File - DN145B LED10S/830_840 PSU WH ULD
Relux
ROLF File - DN145B LED10S/830_840 PSU WH ROLFZ
LDT
LDT File - DN145B LED10S/830_840 PSU WH LDT

Other

Environmental product declaration
EPD-Philips-CL-SlimDownlight-DN145B-LED10S-830-840-PSU-WH-911401816185 pdf 655.5 kB