Philips CoreLine Downlight gen5, 10.7 W, D150 mm, 1000 lm, 4000 K, DALI, UGR19, Facetted reflector, IP20/54, EL-ready
DN142B 10S/840 PSD-E UGR19 IP54
Product Description
D150 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit with DALI interface external, 1000 lm, 10.7 W, 93 lm/W, 4000 K, (0.380,0.377) SDCM≦5, UGR19, Facetted reflector, Facetted reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- Yes
- Mounting
- Recessed
- Value ladder
- Performance
- Warranty period
- 5 years