Philips CoreLine Downlight gen5, 10.7 W, D150 mm, 1000 lm, 4000 K, DALI, White reflector, IP20/54, EL-ready

DN142B 10S/840 PSD-E WR IP54

Product Description

D150 mm, Polycarbonate, White, Pure white (RAL9010), Recessed, Power supply unit with DALI interface external, 1000 lm, 10.7 W, 93 lm/W, 4000 K, (0.380,0.377) SDCM≦5, White reflector perforated without louver, White reflector, Polycarbonate, IP20/54 | Finger-protected; dust accumulation-protected, splash-proof, IK02 | 0.2 J standard, Safety class II, 2 cables 0.15m with connectors 2-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 910505103591
Full order code: 872016910892900

Specifications

Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Mounting
Recessed
Value ladder
Performance
Warranty period
5 years

Downloads

Leaflets

Tendertext
Tender text - DN142B 10S/840 PSD-E WR IP54 txt 3.7 kB
Product leaflet
Localized commercial leaflet 910505103591 en_SA pdf 294.9 kB

Brochures

Install instructions
CoreLine Downlight DN142B Installation Instructions (PSD/WIA) pdf 45.2 MB

Visuals

Product-Photographs-910505103591_EU
Multiple assets - Visuals
Product-Diagrams-910505103591_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN142B 10S/840 PSD-E WR IP54 IES
Revit file
DN142B 10S/840 PSD-E WR IP54 910505103591 ZIP
Dialux
ULD File - DN142B 10S/840 PSD-E WR IP54 ULD
Relux
ROLF File - DN142B 10S/840 PSD-E WR IP54 ROLFZ
LDT
LDT File - DN142B 10S/840 PSD-E WR IP54 LDT

Other

Environmental product declaration
EPD-CoreLine-Downlight-gen5-DN142B-10S-Ref-911401551432 pdf 1.0 MB