Saudi Arabia - English

Philips CoreLine Batten, All-in, 71 W, 45.5 W, L1800, 6400 lm, 10000 lm, 3000 K, 4000 K, Opal, IP20/40

BN126C LED64S_100S/830_40 PSU L1800

Product Description

L1800, Metal–Plastic, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Color Temperature, All-in, Multi Lumen, 6400 lm, 10000 lm, 71 W, 45.5 W, 140 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM≤3, Symmetrical, Opal, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401850787
Full order code: 872016976842099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BN126C LED64S_100S/830_40 PSU L1800 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401850787 en_SA pdf 371.8 kB

Brochures

Install instructions
Installation intruction, CoreLine batten BN126C pdf 2.5 MB

Visuals

Product-Photographs-911401850787_EU
Multiple assets
Product-Diagrams-911401850787_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BN126C LED64S_100S/830_40 PSU L1800 IES
Revit file
Revit file - 911401850787 REVIT
Dialux
ULD File - BN126C LED64S_100S/830_40 PSU L1800 ULD
Relux
ROLF File - BN126C LED64S_100S/830_40 PSU L1800 ROLFZ
LDT
LDT File - BN126C LED64S_100S/830_40 PSU L1800 LDT

Other

Environmental product declaration
EPD, CoreLine batten BN126C pdf 655.5 kB