Saudi Arabia - English

Philips CoreLine Batten, All-in, 37 W, 25 W, L1500, 3500 lm, 5200 lm, 3000 K, 4000 K, Opal, IP20/40, EL-ready

BN126C LED35S_52S/830_40 PSU L1500

Product Description

L1500, Metal–Plastic, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Color Temperature, All-in, Multi Lumen, 3500 lm, 5200 lm, 37 W, 25 W, 140 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM≤3, Symmetrical, Opal, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401850687
Full order code: 872016976841399

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BN126C LED35S_52S/830_40 PSU L1500 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401850687 en_SA pdf 373.2 kB

Brochures

Install instructions
Installation instruction, CoreLine batten BN126C pdf 2.7 MB

Visuals

Product-Photographs-911401850687_EU
Multiple assets
Product-Diagrams-911401850687_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BN126C LED35S_52S/830_40 PSU L1500 IES
Revit file
Revit file - 911401850687 ZIP
Dialux
ULD File - BN126C LED35S_52S/830_40 PSU L1500 ULD
Relux
ROLF File - BN126C LED35S_52S/830_40 PSU L1500 ROLFZ
LDT
LDT File - BN126C LED35S_52S/830_40 PSU L1500 LDT

Other

Environmental product declaration
EPD, CoreLine batten BN126C pdf 654.1 kB