Philips CoreLine Batten, All-in, 29.5 W, 18 W, L1200, 2500 lm, 4100 lm, 3000 K, 4000 K, Opal, IP20/40, EL-ready
BN126C LED25S_41S/830_40 PSU L1200
Product Description
L1200, Metal–Plastic, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Color Temperature, All-in, Multi Lumen, 2500 lm, 4100 lm, 29.5 W, 18 W, 140 lm/W, 3000 K, 4000 K, (0.43,0.40) SDCM≤3, Symmetrical, Opal, Polycarbonate, IP20/40 | Finger-protected;Wire-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included), Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years