Saudi Arabia - English

Philips CoreLine Batten, 18 W, L1200 mm, 2300 lm, 3000 K, Opal, IP20/40, TW1-ready

BN126C LED23S/830 PSU L1200

Product Description

L1200 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 2300 lm, 18 W, 128 lm/W, 3000 K, (0.43, 0.40) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401833884
Full order code: 871951494877899

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BN126C LED23S/830 PSU L1200 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401833884 en_SA pdf 370.2 kB

Brochures

Install instructions
Installation intruction, CoreLine batten BN126C pdf 951.9 kB

Visuals

Product-Photographs-911401833884_EU
Multiple assets
Product-Diagrams-911401833884_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BN126C LED23S/830 PSU L1200 IES
Revit file
Revit file - 911401833884 ZIP
Dialux
ULD File - BN126C LED23S/830 PSU L1200 ULD
Relux
ROLF File - BN126C LED23S/830 PSU L1200 ROLFZ
LDT
LDT File - BN126C LED23S/830 PSU L1200 LDT

Other

Environmental product declaration
EPD Philips CoreLine Batten BN126C LED23S 830 PSU L1200 911401833884 pdf 623.3 kB