Saudi Arabia - English

Philips CoreLine Batten, 17 W, L600 mm, 2000 lm, 3000 K, Opal, IP20/40, TW1-ready

BN126C LED20S/830 PSU L600

Product Description

L600 mm, Steel, White, Signal white (RAL9003), Power supply unit (On/Off), 2000 lm, 17 W, 118 lm/W, 3000 K, (0.43, 0.40) SDCM≤3, Beam angle 120°, Opal, Polycarbonate, IP20 | Finger-protected, IK04 | 0.5 J standard plus, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)

Order code: 911401833684
Full order code: 871951494875499

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - BN126C LED20S/830 PSU L600 txt 3.5 kB
Product leaflet
Localized commercial leaflet 911401833684 en_SA pdf 362.5 kB

Brochures

Install instructions
Installation intruction, CoreLine batten BN126C pdf 951.9 kB

Visuals

Product-Photographs-911401833684_EU
Multiple assets
Product-Diagrams-911401833684_EU
Multiple assets

Photometry and Lighting design

IES
IES File - BN126C LED20S/830 PSU L600 IES
Revit file
Revit file - 911401833684 ZIP
Dialux
ULD File - BN126C LED20S/830 PSU L600 ULD
Relux
ROLF File - BN126C LED20S/830 PSU L600 ROLFZ
LDT
LDT File - BN126C LED20S/830 PSU L600 LDT

Other

Environmental product declaration
EPD Philips CoreLine Batten BN126C LED20S 830 PSU L600 911401833684 pdf 618.5 kB