Philips LuxSpace Accent Performance Elbow, Recessed, 38 W, D155 mm, 5000 lm, 3000 K, CRI>90, Oval horizontal beam, PerfectAccent reflector, White, IP20

RS782B 49S/930 PSU-E OVL-H WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 5000 lm, 38 W, 132 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, Oval horizontal beam, PerfectAccent reflector, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101654
Full order code: 871869997968300

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101654 en_SA pdf 321.7 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101654_EU
Multiple assets - Visuals
Product-Diagrams-910505101654_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS782B 49S/930 PSU-E OVL-H WH IES
Dialux
ULD File - RS782B 49S/930 PSU-E OVL-H WH ULD
Relux
ROLF File - RS782B 49S/930 PSU-E OVL-H WH ROLFZ
LDT
LDT File - RS782B 49S/930 PSU-E OVL-H WH LDT