Philips LuxSpace Accent Performance Elbow, Recessed, 37.5 W, D155 mm, 5200 lm, 4000 K, Wide beam, PerfectAccent reflector, White, IP20

RS782B 49S/840 PSU-E WB WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 5200 lm, 37.5 W, 139 lm/W, 4000 K, (0.382,0.380)<3, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101653
Full order code: 871869997967600

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101653 en_SA pdf 319.6 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101653_EU
Multiple assets - Visuals
Product-Diagrams-910505101653_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS782B 49S/840 PSU-E WB WH IES
Dialux
ULD File - RS782B 49S/840 PSU-E WB WH ULD
Relux
ROLF File - RS782B 49S/840 PSU-E WB WH ROLFZ
LDT
LDT File - RS782B 49S/840 PSU-E WB WH LDT