Philips LuxSpace Accent Performance Adjustable, Recessed, 31 W, D155 mm, 2900 lm, Rosé, 2200 K, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, White, IP20

RS781B 27S/ROSE PSU-E HWB FG WH

Product Description

Recessed, D155 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2900 lm, 31 W, 93 lm/W, Rosé, 2200 K, (0.478,0.382)<2, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent High-Efficacy reflector, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101628
Full order code: 871869997942300

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101628 en_SA pdf 311.3 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Adjustable pdf 789.4 kB

Visuals

Product-Photographs-910505101628_EU
Multiple assets - Visuals
Product-Diagrams-910505101628_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS781B 27S/ROSE PSU-E HWB FG WH IES
Dialux
ULD File - RS781B 27S/ROSE PSU-E HWB FG WH ULD
Relux
ROLF File - RS781B 27S/ROSE PSU-E HWB FG WH ROLFZ
LDT
LDT File - RS781B 27S/ROSE PSU-E HWB FG WH LDT