Philips LuxSpace Accent Compact Elbow, Recessed, 38 W, D125 mm, 5200 lm, 3000 K, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent reflector, White, IP20

RS772B 49S/930 PSU-E HWB WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 5200 lm, 38 W, 137 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, High-reflective metal reflector Wide beam 40 to 80 degrees, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101619
Full order code: 871869997933100

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101619 en_SA pdf 312.8 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101619_EU
Multiple assets - Visuals
Product-Diagrams-910505101619_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS772B 49S/930 PSU-E HWB WH IES
Revit file
RS772B 49S/930 PSU-E HWB WH 910505101619 ZIP
Dialux
ULD File - RS772B 49S/930 PSU-E HWB WH ULD
Relux
ROLF File - RS772B 49S/930 PSU-E HWB WH ROLFZ
LDT
LDT File - RS772B 49S/930 PSU-E HWB WH LDT