Philips LuxSpace Accent Compact Elbow, Recessed, 31 W, D125 mm, 4100 lm, 2700 K, Wide beam, PerfectAccent reflector, Silver, IP20

RS772B 39S/827 PSU-E WB SI

Product Description

Recessed, D125 mm, Aluminum, Silver, White aluminum (RAL9006), Recessed, Power supply unit external (On/Off), 4100 lm, 31 W, 132 lm/W, 2700 K, (0.458,0.410)<3, Wide beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101611
Full order code: 871869997925600

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Signify Circle
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101611 en_SA pdf 314.1 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Elbow pdf 755.8 kB

Visuals

Product-Photographs-910505101611_EU
Multiple assets - Visuals
Product-Diagrams-910505101611_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS772B 39S/827 PSU-E WB SI IES
Revit file
RS772B 39S/827 PSU-E WB SI 910505101611 ZIP
Dialux
ULD File - RS772B 39S/827 PSU-E WB SI ULD
Relux
ROLF File - RS772B 39S/827 PSU-E WB SI ROLFZ
LDT
LDT File - RS772B 39S/827 PSU-E WB SI LDT