Philips LuxSpace Accent Compact Adjustable, Recessed, 16.6 W, D125 mm, 2000 lm, 3000 K, Narrow beam, PerfectAccent reflector, White, IP20

RS771B 20S/830 PSU-E NB WH

Product Description

Recessed, D125 mm, Aluminum, White, Signal white (RAL9003), Recessed, Power supply unit external (On/Off), 2000 lm, 16.6 W, 120 lm/W, 3000 K, (0.434,0.403)<3, Narrow beam, PerfectAccent reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910505101572
Full order code: 871869997887700

Specifications

Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Specification
Warranty period
5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505101572 en_SA pdf 301.0 kB

Brochures

Install instructions
Installation instructions LuxSpace Accent Adjustable pdf 789.4 kB

Visuals

Product-Photographs-910505101572_EU
Multiple assets - Visuals
Product-Diagrams-910505101572_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - RS771B 20S/830 PSU-E NB WH IES
Revit file
RS771B 20S/830 PSU-E NB WH 910505101572 ZIP
Dialux
ULD File - RS771B 20S/830 PSU-E NB WH ULD
Relux
ROLF File - RS771B 20S/830 PSU-E NB WH ROLFZ
LDT
LDT File - RS771B 20S/830 PSU-E NB WH LDT