Saudi Arabia - English

Philips CoreLine Recessed Spot gen2, Adjustable, 12.3 W, D68 mm, 1380 lm, 4000 K, Phase-cut dim, Wide beam, Aluminum, IP20/44

RS156B LED12-WB-/840 D68 PSR PI6 ALU

Product Description

CoreLine Recessed Spot gen2, Adjustable, D68 mm, Aluminum die-cast, Aluminum, Recessed, Power supply unit regulating external, 1380 lm, 12.3 W, 112 lm/W, 4000 K, (0.38, 0.38) SDCM <5, Wide beam, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Cable 0.25 m with connector 3-pole, Push-in connector 3-pole

Order code: 911401821884
Full order code: 871951494092599

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    No
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 911401821884 en_SA pdf 413.4 kB

Brochures

Install instructions
CoreLine Recessed Spot gen2 D68mm 650-950-1200lm MI pdf 4.2 MB
Install instructions
CoreLine Recessed Spot gen2 D68mm 1200lm WIA MI pdf 4.2 MB

Visuals

Product-Photographs-911401821884_EU
Multiple assets
Product-Diagrams-911401821884_EU
Multiple assets

Photometry and Lighting design

IES
IES File - RS156B LED12-WB-/840 D68 PSR PI6 ALU IES
Revit file
Revit file - 911401821884 REVIT
Dialux
ULD File - RS156B LED12-WB-/840 D68 PSR PI6 ALU ULD
Relux
ROLF File - RS156B LED12-WB-/840 D68 PSR PI6 ALU ROLFZ
LDT
LDT File - RS156B LED12-WB-/840 D68 PSR PI6 ALU LDT

Other

Environmental product declaration
EPD Philips CoreLine Recessed Spot gen2 RS156B LED12 WB 840 D68 PSR PI6 ALU 911401821884 pdf 708.0 kB