Philips TUV TL Mini

TUV TL Mini - Small diameter lamps for residential applications

Products

Product family information

Description

TUV TL Mini lamps are slim double-ended UV-C 253.7 nm emitting lamps.The small 16 mm diameter of the lamp allows for a small system design and design flexibility. TUV TL Mini lamps offer almost constant UV output over their complete lifetime.

Benefits

  • Controlled UV-C output over lifetime of the lamp

  • High system efficacy

Features

  • Short-wave UV radiation with a peak at 253.7 nm (UV-C)

  • Protective inside coating ensures almost constant UV output over the complete lifetime of the lamp

Applications

  • Residential drinking water units
  • Fish pond water units
  • In-duct air treatment units
  • Stand alone air handling units

Warning & Safety

  • A lamp breaking is extremely unlikely to have any impact on your health. If a lamp breaks, ventilate the room for 30 minutes and remove the parts, preferably with gloves. Put them in a sealed plastic bag and take it to your local waste facilities for recycling. Do not use a vacuum cleaner.

  • DANGER: Risk Group 3 Ultra Violet product. These lamps emit high-power UV radiation that can cause severe injury to skin and eyes. Avoid eye and skin exposure to unshielded product. Use only in an enclosed environment which shields users from the radiation.

Downloads

Leaflets

Family leaflet
Localized commercial leaflet TUV TL Mini en_SA pdf 168.0 kB

Visuals

Family-Photographs-TUV TL Mini
Multiple assets - Visuals